×

PESD2V8R1BSF

Ultra low capacitance bidirectional ESD protection diode

Ultra low capacitance bidirectional ElectroStatic Discharge (ESD) protection diode, part of the TrEOS Protection family. This device is housed in a DSN0603-2 (SOD962-2) leadless ultra small Surface-Mounted Device (SMD) package. The TrEOS Protection family is optimized for safeguarding very sensitive high-speed interfaces against ESD pulses with a high level of robustness.

Features and benefits

  • Suitable for USB4 and Thunderbolt3 data lines

  • Backwards compatible to USB 3.2 due to VRWM = 2.8 V

  • Extremely low insertion loss of -0.21 dB at 10 GHz

  • Extremely low return loss of -17.4 dB at 10 GHz

  • Bidirectional ESD protection of one line

  • Extremely low diode capacitance Cd = 0.1 pF

  • ESD protection up to ±10 kV according to IEC 61000-4-2

  • Ultra small SMD package

Applications

ESD and surge protection for:

  • USB4 and Thunderbolt3 data lines

  • very sensitive interface lines

in portable electronics, communication, consumer and computing devices.

Parametrics

Type number Package name Nr of lines Configuration VRWM (V) Cd [typ] (pF) VESD IEC61000-4-2 (kV) αIL [typ] (dB)
PESD2V8R1BSF DSN0603-2 1 Bidirectional 2.8 0.1 10 -0.21

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PESD2V8R1BSF PESD2V8R1BSFYL
(934661514315)
Active B SOD962-2
DSN0603-2
(SOD962-2)
SOD962-2 SOD962-2_315

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PESD2V8R1BSF PESD2V8R1BSFYL PESD2V8R1BSF rohs rhf rhf
Quality and reliability disclaimer

Documentation (13)

File name Title Type Date
PESD2V8R1BSF Ultra low capacitance bidirectional ESD protection diode Data sheet 2021-03-01
AN11046 Recommendations for PCB assembly of DSN0603-2 Application note 2021-04-12
AN90038 ESD protection for high-speed interfaces without latch-up Application note 2023-07-11
AN11046 Recommendations for PCB assembly of DSN0603-2 Application note 2021-04-12
Nexperia_document_brochure_ESD-Protection-Applications_022017 ESD Protection Application guide Brochure 2018-12-21
SOD962-2 3D model for products with SOD962-2 package Design support 2023-02-02
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DSN0603-2_SOD962-2_mk silicon, leadless ultra small package; 2 terminals; 0.4 mm pitch; 0.6 mm x 0.3 mm x 0.3 mm body Marcom graphics 2017-01-28
SOD962-2 silicon, leadless ultra small package; 2 terminals; 0.4 mm pitch; 0.6 mm x 0.3 mm x 0.3 mm body Package information 2021-01-06
SOD962-2_315 DSN0603-2 ; Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation Packing information 2020-04-21
PESD2V8R1BSF_Nexperia_Product_Reliability PESD2V8R1BSF Nexperia Product Reliability Quality document 2024-04-29
Whitepaper_ESD_protection_devices_for_USB4 Choosing ESD protection devices for USB4 White paper 2020-03-06
Whitepaper_ESD_protection_devices_for_USB4_CN 为USB4TM选择ESD保护器件 White paper 2020-03-27

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOD962-2 3D model for products with SOD962-2 package Design support 2023-02-02

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PESD2V8R1BSF PESD2V8R1BSFYL 934661514315 Active SOD962-2_315 9,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PESD2V8R1BSF PESD2V8R1BSFYL 934661514315 SOD962-2 Order product